Nuclear

Overview

Linking global infrastructure to critical operations

Prysmian Group delivers a complete portfolio of superior cable products for typical and bespoke applications inside a nuclear power plant, including: Low Voltage, Instrumentation & Control, Medium Voltage up to 20 kV, Coaxial, Ethernet, Composite and Fibre Optic Cables.

Quality and performance guaranteed:

  • A wide range of state- of-the art cables for existing and new power stations
  • Designed and third party approved solutions in accordance to main environmental standards and design requirements
  • Performance and reliability over time (up to 60 years)

Cable solutions for the Nuclear power industry

Empowering the nuclear industry

Within the portfolio of power generation, nuclear power demands nothing short of flawless technological excellence. Utilities of nuclear power plants all over the world require an abundance of on-hand technology and every component must, therefore, work perfectly and consistently, to guarantee continuous and safe power generation in harsh and challenging environments. Nowhere is this more evident than inside the ‘sarcophagus’ that contains the reactor. Here the safety requirements are far stricter than in any other part of the plant and components must undergo independent third-party scrutiny before being installed.

Critical to this operation is proven resilience to:

  • Thermal ageing at high environmental temperature for at least 60 years

  • Nuclear (gamma and beta) radiation

  • High pressure and hot temperatures in accident conditions (LOCA)

  • Chemical agents in accident conditions (LOCA)

  • Fire propagation, electrical fault and oil aggressiveness

Prysmian nuclear cables, including tailor-made designs such as AP1000, EPR and VVER have been specially developed to withstand every stress that comes with environments inside nuclear power plants. Our nuclear cables rely on dedicated certification as well as Nuclear Quality Assurance supervision to live up to the high expectations for safety and reliability of the worldwide market.

Empowering the nuclear industry

Product Range

The product range comprises of:

6/10 (1,2) kV; 6/6 (7,2) kV; 8,7/15 (17,5) kV K1, K2, K3 – LS0H & K3 PVC in compliance to standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF or LS type in compliance with environmental requirements of VVER reactors. The cables are available with class 2 or 5 copper or aluminium conductor, armoured or unarmoured or screened/armoured; pre-equipped length (strap); other voltage on request;

0,6/1 (1,2) kV; Class 2 or 5 copper or aluminium, K1, K2, K3 LS0H, PVC K3; in compliance with standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF, FRHF, FRLS and LS types in compliance with environmental requirements of VVER reactors. The cables are available either armoured or unarmoured; 

LV cables type CERT (high immunity bare copper corrugated screened - HN3SS34); safety cables; instrumentation cables EN 50200/50362;

250 V/300 V/500 V notwithstanding 1000 V; bare copper conductor class 2 or 5 (notwithstanding tinned bare copper); global bare copper wire braid screened or unscreened; armoured or unarmoured; K1 K2 K3 LS0H; K3 PVC in compliance with standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF, FRHF, FRLS and LS types in compliance with environmental requirements of VVER reactors;

measurement cables; safety cables: measurement cables EN 50200/50362 K2; ATEX measurement cables 300 V/500 V; measurement cables: micro module 250 V. The cables are K1 K2 K3 LS0H; K3 PVC in compliance with standard CST74C068, Class 1E, Non-Class 1E in compliance with IEEE323/383 standard, HF, FRHF, FRLS and LS types in compliance with environmental requirements of VVER reactors;
single-mode and multi-mode LS0H C1 in compliance with standard CST74C068, Non-Class 1E in compliance to IEEE323/383 standard.

Discover Our Global Product Brochure

Cable solutions for the Nuclear Power industry